M5 Ø3 mm ruby ball, tungsten carbide stem, L 25 mm, ML 15 mm, for Zeiss applications

Product code: A-5555-0018


Quantity Price
1+ $45.00
5+ $42.75
10+ $40.50

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to Zeiss part number: 602030-9010-000.

Equivalent to Q-Mark part number: ATG-3025.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)3.0
DS (mm)2.0
L (mm)25.00
ML (mm)15.00
Weight (g)4.0

Shopping security

Powered By Payeezy

Recall your cart