M4 silver steel crash protection device, L 9 mm Product code: A-5004-7624 M4 silver steel crash protection device, L 19 mmCrash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe.[0B] M4 silver steel crash protection device, L 19 mm Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. [0B] Application image for a crash protection device Application image for ecommerce. [0B] Quantity Price 1+ $25.00 5+ $23.75 10+ $22.50 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with arms. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.Previous part number: M-2197-0156 Technical tableOverall length (mm)9Stem diameter (mm)3.4Stem materialSilver steel KE108ThreadM4 Technical documentation N-5004-7624 N-5004-7624 Web shop drawing [0B] Related products $116.00 M4 tool datum block, tungsten carbide, L 14.2 mm $116.00 M4 tool datum block, tungsten carbide, L 19.5 mm $97.00 M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm $109.00 M4 Ø6 mm ruby ball, ceramic stem, L 100 mm $25.00 M4 silver steel crash protection device, L 16 mm Shopping security Recall your cart