M4 silver steel crash protection device, L 12 mm Product code: A-5004-7621 M4 silver steel crash protection device, L 12 mmCrash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe.[0B] M4 silver steel crash protection device, L 12 mm Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. [0B] Crash protection device No description available [0B] Quantity Price 1+ $25.00 5+ $23.75 10+ $22.50 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with spindle probes. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.Previous part number: M-2085-0069 Technical tableOverall length (mm)12Stem diameter (mm)6.9Stem materialSilver steel KE108ThreadM4To mountM4 Technical documentation N-5004-7621 N-5004-7621 Web shop drawing [0B] Related products $90.00 Break stem kit for MP7, 8, 9, 10 $97.00 M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm $109.00 M4 Ø6 mm ruby ball, ceramic stem, L 100 mm $76.00 M4 Ø2 mm ruby ball, stainless steel stem, L 19 mm, EWL 9.2 mm Shopping security Recall your cart