M3 silver steel crash protection device, L 22.3 mm. For TS20 only Product code: A-5004-7618 M3 silver steel crash protection deviceM3 crash protection device.[0B] M3 silver steel crash protection device M3 crash protection device. [0B] Application image for a TS20 breakstem Application image for ecommerce. [0B] Quantity Price 1+ $25.00 5+ $23.75 10+ $22.50 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. For use with TS20 only.Previous part number: M-2008-0604 Technical tableOverall length (mm)22.3Stem diameter (mm)7Stem materialSilver steel KE108ThreadM3To mountM4 Technical documentation N-5004-7618 N-5004-7618 Web shop drawing [0B] Related products $116.00 M3 tool datum block, tungsten carbide, L 15.4 mm $116.00 M3 tool datum block, tungsten carbide, L 24 mm $116.00 M3 tool datum block, tungsten carbide, L 32 mm $32.00 M3 Ø1 mm ruby ball, stainless steel stem, L 21 mm, EWL 4 mm $32.00 M3 Ø2 mm ruby ball, stainless steel stem, L 21 mm, EWL 9.6 mm Shopping security Recall your cart