M3 silver steel crash protection device, L 13.3 mm. For TS20 only

Product code: A-5004-7616


Quantity Price
1+ $25.00
5+ $23.75
10+ $22.50

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. For use with the TS20 only. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.

Previous part number: M-2008-0333

Technical table

Overall length (mm)13.35
Stem diameter (mm)6.9
Stem materialSilver steel KE108
ThreadM3
To mountM4

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart