M2 Ø14 mm silver steel disc, 1.6 mm width, with roller

Product code: A-5004-1396


Quantity Price
1+ $121.00
5+ $114.95
10+ $108.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a 'radius end roller' to enable groove width measurement. Silver steel tips are heat treated and precision ground to a high tolerance.

Technical table

Disc diameter (mm)14
Disc materialSilver steel
Disc width (mm)1.6
Overall length (mm)7.5
Roller (mm)2.5
Stem materialStainless steel
ThreadM2

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart