Faro 1 ¼–20" UN, Ø2 mm zirconia ball

Product code: A-5003-8826


Quantity Price
1+ $306.00
5+ $290.70
10+ $275.40

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Faro styli are specially designed for use with Faro arms. Zirconia is a particularly tough ceramic material with hardness and wear characteristics approaching those of ruby. Its surface properties make it an ideal material for aggressive scanning applications on cast iron components.

Technical table

Ball diameter (mm)2
Centre styliN
EWL (mm)5.2
Holder materialStainless steel
Overall length (mm)57.2
Stem diameter (mm)1.5
Stem materialTungsten carbide
ThreadM1.25-20 UN
Tip materialZirconia

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart

loading