1 ¼–20 cone pointer stylus for Faro arms with 30° angle, L 75 mm

Product code: A-5003-7675


Quantity Price
1+ $150.00
5+ $142.50
10+ $135.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Faro styli are specially designed for use with Faro arms. Pointer styli are designed to inspect threaded forms, specific points and scribed lines. Tungsten carbide tips are ideal for applications demanding a hardwearing interface with an inspected item.

Equivalent to Q-Mark part number: QMFP-S30-C 

Technical table

Angle (degree)30
End feature (mm)0.1
Length (mm)57
Pointer diameter (mm)1.5
Stem materialStainless steel
ThreadM1.25-20 UN
Tip materialTungsten carbide

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart