M3 Ø10 mm ruby ball, carbon fibre stem, L 200 mm, EWL 200 mm

Product code: A-5003-7054


Quantity Price
1+ $301.00
5+ $285.95
10+ $270.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A carbon fibre stem is very lightweight and ideal for applications where weight is critical. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.

Equivalent to Q-Mark part number: TM3-100205-G 

Technical table

Ball diameter (mm)10
Centre styliN
EWL (mm)200
Holder materialStainless steel
Overall length (mm)200
Stem diameter (mm)4
Stem materialCarbon fibre
ThreadM3
Tip materialRuby

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart