M5 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 5 mm Product code: A-5003-5204 M5 Ø1 mm ruby ball, tungsten carbide stem, L 20 mmStraight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] M5 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $71.00 5+ $67.45 10+ $63.90 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.Equivalent to Q-Mark part number: AFG-1020-DS.7 Technical tableBall diameter (mm)1Centre styliNEWL (mm)5Holder materialStainless steelOverall length (mm)20Stem diameter (mm)0.7Stem materialTungsten carbideThreadM5Tip materialRuby Technical documentation N-5003-5204 N-5003-5204 Web shop drawing [0B] Related products $61.00 M5 Ø1.5 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 11 mm $77.00 M5 Ø1 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 5 mm $115.00 M5 Ø0.7 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 5 mm $109.00 M5 Ø1 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 5 mm $105.00 M5 Ø1.5 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 5 mm Shopping security Recall your cart