M2 Ø0.5 mm ruby ball star stylus centre, tungsten carbide stem, L 18.5 mm Product code: A-5003-4790 Star stylus A-5003-4790Star styli are designed for multiple-tip probing.[0B] Star stylus A-5003-4790 Star styli are designed for multiple-tip probing. [0B] Stylus centre No description available [0B] Quantity Price 1+ $163.00 5+ $154.85 10+ $146.70 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Styli centres are designed to provide maximum probing flexibility with a single probe, allowing custom stylus configurations. Ruby is regarded as the industry standard to stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters.Equivalent to Q-Mark part number: STR2C-0519. Technical tableBall diameter (mm)0.5Centre styliYEWL (mm)7Holder materialStainless steelOverall length (mm)18.5Stem diameter (mm)0.34Stem materialTungsten carbideThreadM2Tip materialRuby Technical documentation N-5003-4790 N-5003-4790 Web shop drawing [0B] Related products $111.00 M2 Ø0.3 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 2 mm. $84.00 M2 Ø0.7 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 4 mm $90.00 M2 Ø0.5 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 3 mm $107.00 M2 Ø0.7 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12 mm Shopping security Recall your cart