M2 Ø1 mm ruby ball star stylus centre, tungsten carbide stem, L 8.5 mm, EWL 3.5 mm

Product code: A-5003-4789


Quantity Price
1+ $125.00
5+ $118.75
10+ $112.50

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Styli centres are designed to provide maximum probing flexibility with a single probe, allowing custom stylus configurations.

Equivalent to Q-Mark part number: STR2C-1009.

Technical table

Ball diameter (mm)1
Centre styliY
EWL (mm)3.5
Holder materialStainless steel
Overall length (mm)8.5
Stem diameter (mm)0.7
Stem materialTungsten carbide
ThreadM2
Tip materialRuby

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart

loading