M2 Ø5 mm ruby ball, carbon fibre stem, L 30 mm, EWL 30 mm Product code: A-5003-4781 M2 Ø5 mm ruby ball, carbon fibre stem, L 30 mmStraight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] M2 Ø5 mm ruby ball, carbon fibre stem, L 30 mm Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $104.00 5+ $98.80 10+ $93.60 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A carbon fibre stem is very lightweight and ideal for applications where weight is critical. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.Equivalent to Q-Mark part number: TM2-5032.5-G.Tightening tool recommended: A-5003-2300 Technical tableBall diameter (mm)5Centre styliNEWL (mm)30.1Holder materialStainless steelOverall length (mm)30.1Stem diameter (mm)3Stem materialCarbon fibreThreadM2Tip materialRuby Technical documentation N-5003-4781 N-5003-4781 Web shop drawing [0B] Related products $49.00 M2 Ø5 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 30 mm $53.00 M2 Ø5 mm ruby ball, tungsten carbide stem, L 40.25 mm, EWL 40.25 mm $90.00 M2 Ø5 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm $110.00 M2 Ø5 mm ruby ball, carbon fibre stem, L 50 mm, EWL 50 mm $86.00 M2 Ø5 mm ruby ball, ceramic stem, L 30 mm, EWL 30 mm Shopping security Recall your cart