M4 rotary knuckle, L 33 mm Product code: A-5003-4689 M5 rotary knuckle, L 36.5 mmStylus knuckles are designed to allow the adjustment of the stylus tip's angular alignment.[0B] M5 rotary knuckle, L 36.5 mm Stylus knuckles are designed to allow the adjustment of the stylus tip's angular alignment. [0B] Quantity Price 1+ $140.00 5+ $133.00 10+ $126.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Stylus knuckles are designed to allow the adjustment of the stylus tips angular alignment. Technical tableLength (mm)33Stem materialStainless steelThreadM4To mountM4 Technical documentation N-5003-4689 N-5003-4689 Web shop drawing [0B] Related products $97.00 M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm $109.00 M4 Ø6 mm ruby ball, ceramic stem, L 100 mm $87.00 M4 Ø1 mm ruby ball, stainless steel stem, L 19.5 mm, EWL 4.5 mm $92.00 M4 Ø2 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 40 mm Shopping security Recall your cart