M3 rotary knuckle, L 17 mm Product code: A-5003-4686 M2 rotary knuckle, L 16.5 mmStylus knuckles are designed to allow the adjustment of the stylus tip's angular alignment.[0B] M2 rotary knuckle, L 16.5 mm Stylus knuckles are designed to allow the adjustment of the stylus tip's angular alignment. [0B] Quantity Price 1+ $130.00 5+ $123.50 10+ $117.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Stylus knuckles are designed to allow the adjustment of the stylus tips angular alignment. Technical tableLength (mm)17Stem materialStainless steelThreadM3To mountM3 Technical documentation N-5003-4686 N-5003-4686 Web shop drawing [0B] Related products $32.00 M3 Ø1 mm ruby ball, stainless steel stem, L 21 mm, EWL 4 mm $32.00 M3 Ø2 mm ruby ball, stainless steel stem, L 21 mm, EWL 9.6 mm $71.00 M3 stylus knuckle, L 6 mm $32.00 M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm $49.00 M3 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 32.5 mm Shopping security Recall your cart