M5 to M4 stainless steel adaptor, L 9 mm Product code: A-5003-0856 M5 to M4 stainless steel adaptor, L 9 mmStylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.[0B] M5 to M4 stainless steel adaptor, L 9 mm Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations. [0B] Application image for a M5 to M4 adaptor Application image to illustrate a M5 to M4 adaptor. [0B] Quantity Price 1+ $29.00 5+ $27.55 10+ $26.10 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.Equivalent to Q-Mark part number: RM5-M4 Technical tableOverall length (mm)9Stem diameter (mm)10Stem materialStainless steelThreadM5To mountM4 Technical documentation N-5003-0856 N-5003-0856 Web shop drawing [0B] Related products $97.00 M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm $109.00 M4 Ø6 mm ruby ball, ceramic stem, L 100 mm $87.00 M4 Ø1 mm ruby ball, stainless steel stem, L 19.5 mm, EWL 4.5 mm $76.00 M4 Ø2 mm ruby ball, stainless steel stem, L 19 mm, EWL 9.2 mm $92.00 M4 Ø2 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 40 mm Shopping security Recall your cart