M4 Ø7.4 mm ceramic extension, L 200 mm

Product code: A-5003-0587


Quantity Price
1+ $165.00
5+ $156.75
10+ $148.50

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Extensions are designed to used when measuring very deep features and bores or when probing points with limited access. Ceramic extensions are lightweight yet very stiff and offer built-in crash protection.

Equivalent to Q-Mark part number: VM4-200-C 

Technical table

Overall length (mm)200
Stem diameter (mm)7.4
Stem materialCeramic
ThreadM4
To mountM4

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart