M2 stylus knuckle, L 8 mm Product code: A-5000-7534 M2 stylus knuckle, L 8 mmStylus knuckles are designed to allow the adjustment of the stylus tip's angular alignment.[0B] M2 stylus knuckle, L 8 mm Stylus knuckles are designed to allow the adjustment of the stylus tip's angular alignment. [0B] Stylus knuckle Stylus knuckle image for the webshop. [0B] Quantity Price 1+ $71.00 5+ $67.45 10+ $63.90 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Stylus knuckles are designed to allow the adjustment of the stylus tips angular alignment.Equivalent to Zeiss part number: 602030-9101-000Equivalent to Q-Mark part number: GM2-16 Technical tableLength (mm)8Offset (mm)4.5Stem materialStainless steelThreadM2To mountM2 Technical documentation N-5000-7534 N-5000-7534 Web shop drawing [0B] Related products $32.00 M2 Ø1 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm $49.00 M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 7 mm $81.00 M2 rotary knuckle, L 16.5 mm $55.00 M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12.5 mm $108.00 M2 stylus knuckle, L 13.5 mm Shopping security Recall your cart