M4 Ø6 mm ruby ball star stylus centre, ceramic stem, L 50 mm Product code: A-5000-7098 Star stylus A-5000-7098Star styli are designed for multiple-tip probing.[0B] Star stylus A-5000-7098 Star styli are designed for multiple-tip probing. [0B] Stylus centre No description available [0B] Quantity Price 1+ $89.00 5+ $84.55 10+ $80.10 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Star styli are designed for multiple-tip probing. They can be used to inspect complex features and bores while reducing inspection cycle times and allowing effective probing in the –Z direction. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. It is one of the hardest materials available and suitable for most applications. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. Technical tableBall diameter (mm)6Centre styliYEWL (mm)38.5Holder materialStainless steelOverall length (mm)50Stem diameter (mm)4.5Stem materialCeramicThreadM4Tip materialRuby Technical documentation N-5000-7098 N-5000-7098 Web shop drawing [0B] Related products $145.00 M4 Ø6 mm ruby ball, carbon fibre stem, L 100 mm, EWL 88.5 mm $128.00 M4 Ø6 mm ruby ball, carbon fibre stem, L 50 mm, EWL 38.5 mm $103.00 M4 Ø6 mm ruby ball, ceramic stem, L 75 mm, EWL 63.5 mm $100.00 M4 Ø6 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 40.7 mm $128.00 M4 Ø6 mm ruby ball, carbon fibre stem, L 50 mm, EWL 38.5 mm Shopping security Recall your cart