M2 stylus enhancement kit

Product code: A-5000-0002


Quantity Price
1+ $1,032.00
5+ $980.40
10+ $928.80

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This kit contains the most commonly used styli for its thread/probe type.

Technical table

ThreadM2
Part NumberDescriptionQuantity
A-5000-7810M2 Ø25 mm silver steel disc, with ball roller1
P-TL01-0150Hex wrench 1.5 mm A/F1
A-5004-7582M2 and M3 stylus tool2
A-5000-7811M2 4 ball star, Ø1 mm ruby balls, 10 mm span1
A-5000-7809M2 Ø18 mm silver steel disc, with ball roller1
A-5004-7611M2 40 mm stainless steel extension1
A-5000-7813M2 Ø1.4 mm 10 mm tungsten carbide pointer with 30° angle1
A-5000-7801M2 Ø0.7 mm ruby ball, tungsten carbide stem, L 10 mm1
A-5000-7805M2 Ø0.5 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 3 mm1
A-5000-7800M2 Ø0.3 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 2 mm straight stylus1
A-5000-7803M2 Ø2.5 mm ruby ball, stainless steel stem, L 10 mm1
A-5000-7807M2 Ø2 mm ruby ball, stainless steel stem, L 10 mm1
A-5000-7802M2 Ø1.5 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm straight stylus1
A-5000-7806M2 Ø1 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm1
A-5000-7804M2 Ø2.5 mm ruby ball, stainless steel stem, L 20 mm2
A-5000-7812M2 Ø2 mm ruby spherically ended cylinder, stainless steel stem, L 21.2 mm1
A-5000-7808M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm1

Shopping security

Powered By Payeezy

Recall your cart