FS2i fixed socket assembly Product code: A-4163-2000 FS2iNo description available[0B] FS2i No description available [0B] Price: $487.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request The FS2i is a female socket used for holding LP2 series probes. The FS2i is used in fixed applications that do not require adjustment. Powered from a 12 V to 30 V supply, the socket contains an integrated interface which converts the probe’s signal into a voltage-free solid-state relay (SSR) output for transmission to the machine tool controller. With the built-in interface and compact size, these sockets eliminate the need for a separate interface within the control cabinet, simplifying installation. LPE extension bars can be used with these sockets to allow access to restricted features and are available in a range of lengths. Technical tableAccessory typeMounting accessoriesProduct familySpindle probe accessories Shopping security Recall your cart