Taper shank: shank specification BT-1982, taper ISO 50 Product code: A-4038-0235 Taper shank: Shank specification BT - 1982, Taper 50This shank is designed to secure the probe into the spindle of a machine tool. 50, Gauge length A 41.00 (1.614), Shanks for OMP60 / RMP60 / RMP600 probes[0B] Taper shank: Shank specification BT - 1982, Taper 50 This shank is designed to secure the probe into the spindle of a machine tool. 50, Gauge length A 41.00 (1.614), Shanks for OMP60 / RMP60 / RMP600 probes [0B] Price: $1,848.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into a BT ISO 50 taper machine tool spindle. Shank gauge length is 41.00 mm (1.614 inches), and it is suitable for OSP60, OMP60, RMP60, and RMP600 probes with shank switch configuration. Technical tableGauge length A (mm)41Shank typeTaperTaper50 Related products $1,598.00 Taper shank: shank specification BT-1982, taper ISO 40 Shopping security Recall your cart