Taper shank: shank specification DIN 69871A, taper ISO 30

Product code: A-4038-0231

Price: $2,431.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This shank is designed to secure the probe into a DIN69871A ISO 30 taper machine tool spindle. Shank gauge length 65.00 mm (2.559 inches), and it is suitable for OSP60, OMP60, RMP60 and RMP600 probes with shank switch configuration.

Technical table

Gauge length A (mm)65
Shank typeTaper
Taper30

Shopping security

Powered By Payeezy

Recall your cart