PAA2 140 mm steel extension bar Product code: A-1051-0418 PAA2 140 mm steel extension barPAA autojoint to M8 extension bars, available in three lengths, allow standard two-wire touch-trigger probes to be fitted to autojointed heads, for example TP20 to PH10M or MIH.[0B] PAA2 140 mm steel extension bar PAA autojoint to M8 extension bars, available in three lengths, allow standard two-wire touch-trigger probes to be fitted to autojointed heads, for example TP20 to PH10M or MIH. [0B] Price: $518.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request PAA autojoint to M8 extension bars, available in three lengths, allow standard two-wire touch-trigger probes to be fitted to autojointed heads, for example TP20 to PH10M or MIH.Compatible heads:PH10M PLUSPH10MQ PLUSPH10M-IQ PLUSMIHPH6MPHS1Compatible probes:TP20TP200TP6TP2 Technical tableLength (mm)140MaterialSteel Related products $527.00 PEL4 300 mm lightweight extension bar $407.00 PAA1 30 mm steel extension bar $630.00 PAA3 300 mm steel extension bar $1,117.00 PEM1 50 mm extension bar $1,377.00 PEM2 100 mm extension bar Shopping security Recall your cart