PEL1 50 mm lightweight extension bar

Product code: A-1047-3484

  • PEL1 50 mm lightweight extension bar
  • PEL1 50 mm lightweight extension bar

Price: $326.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

PEL M8 to M8 extension bars, provide extended reach to standard two-wire touch-trigger probes when used with M8 heads, for example TP20 to PH10T or MH8. PEL extension bars are manufactured from aluminium and available in four lengths.

The PEL1 is suited to the majority of applications that require an additional 50 mm of reach.

Compatible heads:

  • PH10T PLUS
  • MH8
  • PH6
  • PH1
  • PHS1

Compatible probes:

  • TP20
  • TP200
  • TP6
  • TP2

Technical table

Length (mm)50
MaterialAluminium

Shopping security

Powered By Payeezy

Recall your cart