MCG, 523mm single arm kit

Product code: A-1007-0155

Price: $3,093.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Renishaw's Machine Checking Gauge (MCG) provides a simple method of monitoring CMM volumetric accuracy (to ISO 10360-2 standards) at regular intervals between annual service and re-calibration, or after a collision. The results give assurance that measurements taken on the CMM are accurate, or give conclusive proof that servicing or re-calibration work is needed. The process is quick and cost effective, typically taking between 10-20 minutes. A range of pillar heights and arm lengths are available so that volumetric accuracy can be checked on both large and small CMMs. Each MCG is supplied with its own certificate, traceable to UKAS standards.

Technical table

Arm length (mm)523
Part NumberDescriptionQuantity
A-1007-0011MCG 532 mm arm1
A-5000-7650MCG stylus1
A-1007-0017MCG pivot1
A-1007-0018MCG weight1
A-1007-0061MCG base plate1
M-1007-0024127 mm MCG pillar1
M-1007-0025235 mm MCG pillar1
1.5 mm A/F hexagon key1
A-1015-7645MCG small kit box1

Shopping security

Powered By Payeezy

Recall your cart