Por el momento, esta página no está disponible en español. Puede obtener una traducción automática mediante la opción de traducción de Google.
No podemos responsabilizarnos de este servicio puesto que podemos no verificar los resultados de la traducción.
Si desea más información, póngase en contacto con nosotros.
Latest Equator Software Suite release
How do I update?
- Navigate to the software download area by clicking on the download links below.
- The latest release can be found in the 'New Versions tab' and previous versions in the 'Previous Versions' tab.
- Download the required files to a USB stick.
- Read the 'RELEASE NOTES' before installing on an Equator Controller.
Downloads and upgrade path for ESS 1.x
The table below states the software upgrade path for Equator gauging system Controllers. The top row represents the quickest upgrade path.
If you wish to install an ESS 1.5.7 language pack onto a system that is to be updated to ESS 1.5.8 and newer versions, then the language pack must be installed on the system at ESS 1.5.7 level before updating to a newer software version.
1.5.7 | 1.5.8 | 1.5.9 | 1.5.10 | 1.5.11 | 1.5.12 | 1.5.13 |
1.5.7.1 | 1.5.8.1 | |||||
1.5.7.2 | ||||||
1.5.7.3 |
Downloads and upgrade path for ESS 2.x
The table below states the software upgrade path for Equator gauging system Controllers. The top row represents the quickest upgrade path.
ESS 2.x software is only applicable to Windows 10 Veneto Controllers (A-5696-0010-09).
2.0.0 | 2.1.0 | 2.2.0 | 2.2.1 |
2.0.1 | 2.1.1 | ||
2.0.2 | 2.1.2 | ||
2.0.3 | 2.1.3 | ||
2.0.4 | 2.1.4 | ||
2.1.5 | |||
2.1.6 | |||
2.1.7 |