Navigation
VA7 environmental and electrical specifications
Power supply | Connection to I/O on servo power amplifier or controller, such as SPA3-2, or 24 VDC 70 W power supply unit P-EA02-0021 |
Connections | 9W 'D' type for PICS cable or 2.5 mm DC socket for PSU |
Operating temperature range | 20 °C ±2 °C |
Storage temperature range | 0 °C to +70 °C (32 °F to 158 °F) |
Operating humidity | 0% to 80% (non-condensing) |
Storage humidity | 0% to 80% (non-condensing) |