 | UCC1 Compatibility Tables | 7.1 sp12 | UCCsuite 4.0 | UCCsuite 4.1 | UCCsuite 4.2 | UCCsuite 4.2.1 | UCCsuite 4.2.2 | UCCsuite 4.3 | Notes |
---|
Software | | | | | | | | | Renicis | 
| | | | | | | | UCCAssist1 Error Mapping | 
| | | | | | | | UCCAssist2 Error Mapping | | | | | | | | | UCCAssist2 Commissioning | | | | | | | | | Microsoft Windows 98 | 
| | | | | | | | Microsoft Windows XP | 
| | | | | | | | Microsoft Windows NT | 
| | | | | | | | Microsoft Windows 2000 | 
| | | | | | | | Microsoft Vista | | | | | | | | | 64 bit Windows XP and Vista | | | | | | | | | Native 'COM' driver support | 
| | | | | | | | Capabilities | | | | | | | | | Dual Y-Scale | 
| | | | | | | Requires additional axis daughter card | Dual Y-Drive | 
| | | | | | | Requires additional axis daughter card | Rotary table support | 
| | | | | | | Requires additional axis daughter card | Renscan3 | 
| | | | | | | | Renscan5 | | | | | | | | | Temp. comp. support for PH10 | | | | | | | | Requires Temp Comp daughter card | Hardware |
| | | | | | | | MCUlite | | | | | | | | | MCU1 | 
| | | | | | | Requires MCU daughter card | MCU5 | | | | | | | | | SPAlite | | | | | | | | | SPA1 (DAC Compatible OEM) | 
| | | | | | | | SPA2/SPA2-2 | | | | | | | | | Probe Systems | | | | | | | | | PH9 | 
| | | | | | | Requires PICS / RS232 daughter card | PH10 | 
| | | | | | | Requires PHC1050 daughter card | RTP20 | 
| | | | | | | | TP200 | 
| | | | | | | | SP600 | 
| | | | | | | | SP25 | 
| | | | | | | Requires SP25 daughter card | SP80 | 
| | | | | | | Requires SP80 daughter card | Accessories | | | | | | | | | MCU Daughter Card | 
| | | | | | | | OEM Joystick Daughter Card | 
| | | | | | | Available only when I++ is not active | Additional Axis Daughter Card | 
| | | | | | | | Temperature Compensation | 
| | | | | | | | PICS/RS232 Daughter Card | 
| | | | | | | | PHC1050 Dauhter Card | 
| | | | | | | | SP25 Daughter Card | 
| | | | | | | | SP80 Daughter Card | 
| | | | | | | | UCCServer | Not included | | UCCserver 4.10.01 | UCCserver 4.20.03 | UCCserver 4.30.00 | UCCserver 4.30.01 | UCCserver 4.30.03 | |
|