Navigation
SPA2-2 servo power amplifier
SPA2-2 servo power amplifier supporting Renishaw's REVO 5-axis scanning system
Digital servo power amplifier to accommodate between 3 and 7 axes
Two base SPA2-2 units are available
- SPA2-2 3-axis: basic 3-axis configuration suitable for conventional CMMs fitted with brushed dc motors. It can accommodate tacho, tacholess and encoder velocity feedback systems. An additional card can be fitted to extend this unit to a 4-axis system.
- SPA2-2 6-axis: suitable for installations requiring between 5 or 6-axis amplifiers. It can accommodate tacho, tacholess and encoder velocity feedback systems. An additional axis card can be fitted to extend this unit to a 7-axis system.
- Two SPA2-2 units can be combined in a single system permitting a servo power amplifier solution with an overall power rating of 1100 W.
Configurable motor voltage
- The SPA2-2 motor voltage can be configured by software to support a wide range of motor voltages within the range of 12 V and 60 V. The current limit can also be configured up to a maximum of 5 A continuous, 10 A peak.
- The voltage setting of each axis is independent and therefore it is possible to have each machine motor driven by a different voltage.
DC analogue tacho, tacholess or encoder compatibility
- Three control loop feedback methods are integrated into the standard design of the system, these are analogue tacho based feedback system from the motor, obtaining the feedback from the scales of the CMM or from a motor mounted encoder system.
Specification
■ Standard specification
- Not available
(1) Peak power of 600 W can be drawn for a maximum of 50 seconds
* SPA2-2 4-axis requires additional axis card
** Output voltage should approximately match input voltage
SPA2-2 (3-axis) * | SPA3-2 | |
UCC controller compatibility | UCC BI | UCC T3-2, UCC T3 PLUS, UCC S3, UCC T5 or UCC S5 |
Servo amplifier channels | 3 | 3 |
Additional servo amplifier channels | 1 | Second amplifier required |
Total output power | 600 W | 960 W max. (PSU dependent) |
Maximum continuous power per channel | 300 W (1) | 800 W (PSU dependent) |
Peak power per channel (dependent on application) | 600 W | 960 W (PSU dependent) |
Amplifier output (motor) voltage | Brushless motors 12 V to 60 V | 12 V to 80 V variable ** |
Amplifier current | 0 A to 10 A programmable | 0 A to 10 A programmable |
Emergency stop compatibility | Category '2' E-STOP (PL-b) | Category '2' E-STOP (PL-b) |
Tuning method | Digital | Digital |
DC brushless motor compatibility | ■ | |
DC brushed motor compatibility | ■ | |
Encoder velocity feedback | ■ | ■ |
Tacho motor velocity feedback | ■ | ■ |
Tacholess velocity feedback | ■ | ■ |
Encoder velocity feedback | ■ | ■ |
AC power supply | Integral | External |
Power supply - input | 85 V to 132 V ac, 170 V to 264 V ac, 47 Hz to 63 Hz, 650 W | PSU dependent |
Environment - storage | -10 °C to +70 °C (+14 °F to +158 °F) | -10 °C to +70 °C (+14 °F to +158 °F) |
Environment - operation | +10 °C to +50 °C (+50 °F to +122 °F) local to UCC | +5 °C to +50 °C (+41 °F to +122 °F) local to UCC |
Dimensions: | ||
Width | 435 mm (19 in enclosure) | 440 mm (19 in enclosure) |
Height | 3U (127 mm) | 1U (44 mm) |
Depth | 330 mm | 180 mm |
Weight | 9.48 kg (20 lb 14 oz) (maximum - 7-axis system) | 2.84 kg (6 lb 4 oz) |
Part number | |
SPA2-2 3-axis dc motor kit (includes dc motor connector kit) | A-5402-8302 |
SPA2-2 4-axis dc motor kit (includes dc motor connector kit and 4th axis interface card kit) | A-5402-8306 |
SPA2-2 REVO dc motor kit (includes dc motor connector kit and REVO interface card kit) | A-5402-8612 |
SPA2-2 REVO only kit (includes 3-axis SPA2-2 and REVO connector kit) | A-5402-8301 |
Dual SPA2-2 high power 3-axis dc kit (includes 2 × SPA2-2, dc motor connector kit and E-STOP cable) | A-5402-8322 |
Dual SPA2-2 high power REVO dc kit (includes 2 × SPA2-2, dc motor connector kit, REVO interface and E-STOP cable) | A-5402-8312 |
SPA2-2 4th axis card kit | A-5402-8103 |
SPA2-2 REVO interface connection kit | A-5402-3600 |
SPA2-2 dc motor connection kit | A-5402-3580 |
SPA2-2 3-axis kit (base unit only, no connection cards) | A-5402-8300 |