Navigation
SP80 interface socket (15W D socket)
The SP80 input connector is a low density 15-way D-type socket with the following pin-outs:

UCC PI 80 pin no. | Function | SP80 pin no. |
---|---|---|
1 | Cos Y | 5 |
2 | Reserved | 3 |
3 | Cos Z | 4 |
4 | 0 V | 2 |
5 | /Probe present/ (active low) | 9 |
6 | /Green LED off/ (active low) | 10 |
7 | Sin Z | 12 |
8 | Vref | 1 |
9 | Reserved | 15 |
10 | /Red LED on/ (active low) | 11 |
11 | Cos X | 6 |
12 | Sin X | 14 |
13 | Reserved | 8 |
14 | Sin Y | 13 |
15 | Probe power +15 V | 7 |
Shell | Screen | Shell |