Navigation
SFP1 environmental and electrical specifications
Environmental specification
Operating temperature range | 20 °C ±2 °C |
---|---|
Storage temperature range | -10 °C to +70 °C (14 °F to 158 °F) |
Operating humidity | 0% to 80% (non-condensing) |
Storage humidity | 0% to 80% (non-condensing) |
Electrical specification
The REVO head and probe electronics are powered from the UCC2-2. The head motors are powered from the SPA2-2 or SPA3.
The RCP TC-2 is powered by a separate power supply that is supplied by Renishaw.
No other additional power supplies are required.