Navigation
RSP3 range specifications
RSP3-1 / 2 / 3 / 4
Probe attributes | Scanning with 3-axis measurement (X, Y, Z) and 3-axis touch-trigger |
Measurement range | ±0.5 mm deflection in all directions in all orientations |
Overtravel range | |
X, Y | 2 mm |
+Z | 1.7 mm |
-Z | 1.2 mm |
Resolution | Capable of <0.1 μm |
Spring rate | Nominally 0.6 N/mm - when using shortest specified stylus Nominally 0.2 N/mm - when using longest specified stylus |
Weight | |
RSP3-1 | 86 g (3.03 oz) (excluding stylus holder and stylus) |
RSP3-2 | 90 g (3.17 oz) (excluding stylus holder and stylus) |
RSP3-3 | 94 g (3.32 oz) (excluding stylus holder and stylus) |
RSP3-4 | 101 g (3.56 oz) (excluding stylus holder and stylus) |
Effective stylus length range | Always observe the specified stylus range for the scanning module being used. Use Renishaw's M3 range of styli. |
RSP3-1 + RSH3-1 | EWL 20 mm - 50 mm (0.79 in - 1.97 in) using 20 mm - 50 mm stylus |
RSP3-2 + RSH3-2 | EWL 44 mm - 99 mm (1.73 in - 3.90 in) using 20 mm - 75 mm stylus |
RSP3-3 + RSH3-3 | EWL 114 mm - 194 mm (4.49 in - 7.64 in) using 20 mm - 100 mm stylus |
RSP3-4 + RSH3-4 | EWL 214 mm - 394 mm (7.64 in - 15.51 in) using 20 mm - 200 mm stylus |
Mounting | Magnetised kinematic coupling |
Crash protection | |
±X, ±Y, -Z | Via break out of probe or stylus holder |
+Z | Via integral bump-stop design |
Signal outputs | Non-linear and non-orthogonal analogue outputs - rate gain and resolution are not fixed |
Change rack options | |
RCP TC-2 | Thermally controlled change port for probe changing only This single port unit mounts on the MRS / MRS2 rack |
FCR25 with FCR25 front spacer kit | Triple port unit which mounts on the MRS / MRS2 rack |
Interface options | UCC S5 |
RSP3-6
Probe attributes | 2-axis scanning (X,Y) and 3-axis touch-trigger (X,Y,Z) |
Measurement range | ±0.5 mm deflection in all directions in all orientations |
Overtravel range | |
X, Y | 2 mm |
+Z | 1.7 mm |
-Z | 1.2 mm |
Resolution | Capable of <0.1 μm |
Weight | 300 g (10.58 oz) (excluding stylus holder and stylus) |
Effective stylus length range | |
RSP3-6 + RSH3-6c-500 | EWL 348 mm (13.70 in) using M2 star centre |
RSP3-6 + RSH3-6c-600 | EWL 448 mm (17.64 in) using M2 star centre |
RSP3-6 + RSH3-6-600 | EWL 456 mm (17.95 in) using 10 mm stylus |
RSP3-6 + RSH3-6-700 | EWL 556 mm (21.89 in) using 10 mm stylus |
RSP3-6 + RSH3-6-800 | EWL 656 mm (25.83 in) using 10 mm stylus |
Mounting | Magnetised kinematic coupling |
Crash protection | |
±X, ±Y, -Z | Via break out of probe or stylus holder |
+Z | Via integral bump-stop design |
Change rack options | |
RCP TC-3 | Thermally controlled change port for probe changing only This single port unit mounts on the MRS / MRS2 rack |
RCP2 | For stylus holder changing only This single port unit mounts to the MRS or MRS2 |
Interface options | UCC S5 |