Navigation
REVO-2 probe specification
RSP2 and RSP2 V2 | RSP3-x | SFP2 | |
Used for | High-speed 5-axis 2D scanning * and single point taking | 3-axis traditional CMM scanning and single point taking | Surface finish measurement |
Stylus range | M2 but range has been selected to optimise high-speed scanning performance ** | M3 | SFS-# SFM-# |
Cranked styli | No | Yes | Yes |
Crash protection | XY and –Z via break off of either module or stylus holder, +Z via integral bump-stop design | XY and –Z via break off of either module or stylus holder, +Z via integral bump-stop design | XY and –Z via break off of holder |
Calibration | Uses Ø30 mm sphere supplied with REVO-2 or optional Ø45 mm sphere | Uses Ø30 mm sphere supplied with REVO-2 or optional Ø45 mm sphere | Uses SFA# and TFP |
* All scans should be configured to allow an angle no greater than 45° between the measured surface and the axis of the RSP2 or RSP2 V2 probe.
** For more detail refer to UCCserver 5.0 (or newer) or PBC-01909.
NOTES: For optimum metrology, it is essential that all probe and stylus holder changes are carried out automatically through the appropriate change ports.
Avoid touching the joint faces, as they will become contaminated. It is vital that the joint surfaces are protected and stay clean. Replace covers when not in use.
Default scanning deflections
RSP2 RSH (with 10 mm long stylus)
X, Y | X, Y | Z | Z | |
| Force (N) | Force (g) | Force (N) | Force (g) | |
RSH-175 | 0.09 | 9 | 2.09 | 209 |
RSH-250 | 0.12 | 12 | 2.09 | 209 |
RSH-350 | 0.07 | 7 | 1.9 | 190 |
RSH-450 | 0.05 | 5 | 2 | 200 |
RSH-500 | 0.0 | 4 | 2 | 200 |