Navigation
Retrofit cabinet environmental conditions
Indoor use | |
---|---|
Altitude | Up to 2000 m |
Operating temperature | +5 °C to +40 °C |
Storage temperature | -25 °C to +70 °C |
Relative humidity | 80% maximum (non-condensing) for temperatures up to +31 °C Linear decrease to 50% at +40 °C |
Pollution degree | 2 |