Navigation
Results archive
The MCG tools spreadsheet will maintain a history of analysed results. This is recorded on the 'Database' worksheet.
To record the results, navigate to the 'Data' worksheet, locate and press the 'Record in Database' button illustrated above.
An entry will be made in the 'Database' worksheet noting the following data:
Item archived | Description | Archived from |
---|---|---|
Date Time | Date and time of the test | Imported data file |
Jx ( µm/m ) | Relative X scale error | Analysis worksheet |
Jy ( µm/m ) | Relative Y scale error | Analysis worksheet |
Jz ( µm/m ) | Relative Z scale error | Analysis worksheet |
X┴Y ( µrad ) | XY squareness error | Analysis worksheet |
Y┴Z ( µrad ) | YZ squareness error | Analysis worksheet |
Z┴X ( µrad ) | ZX squareness error | Analysis worksheet |
Min (*1000) | Minimum radial error in µm | Analysis worksheet |
Max (*1000) | Maximum radial error in µm | Analysis worksheet |
Span (*1000) | Span of the radial error in µm | Analysis worksheet |
File | File name of the data file | Analysis worksheet |
Temperature | Temperature recorded during the test | Setup worksheet |
Atmospheric pressure | Atmospheric pressure recorded during the test | Setup worksheet |
Air humidity | Air humidity recorded during the test | Setup worksheet |
MCG identification | Identification of the MCG | Setup worksheet |
Arm length | Arm length of the MCG | Setup worksheet |
Probe type | Probe identification | Setup worksheet |
Operator | Operator name | Setup worksheet |
Comments | 4 lines of comments | Setup worksheet |
The actual data points used in the analysis are not saved. Should you elect to archive the data point, save the original file in a archive folder. These files can always be imported into the MCG tools worksheets and produce another analysis.