Skip navigation

PICS connector

This socket is intended for use with the TP1, TP2, TP6 or TP20 touch-trigger probes. The connector is a 9-pin 'D' type socket, pinout as follows:

UCClite install - figure 7

Pin number

Function

1

PICS STOP

2

PICS probe power off (PPOFF)

3

0 V

4

PICS LED anode

5

Probe signal

6

Reserved

7

PICS probe damping (PDAMP)

8

PICS LED off (LEDOFF)

9

Probe common

Shell

Screen