Navigation
PH10 PLUS environmental conditions
The following environmental conditions exceed those as defined in BS EN 61010-1:2010:
| Indoor use | IP30 (no protection against water) |
|---|---|
| Altitude | Up to 2000 m |
| Operating temperature | 0 °C to +50 °C |
| Storage temperature | -10 °C to +70 °C |
| Relative humidity | 80% maximum for temperatures up to +31 °C Linear decrease to 50% at +50 °C |
| Pollution degree | 2 |