Skip navigation

MCU W-2 features

MCU W-2 visual guide
NOTE: 2 - yellow or grey

Key

Description

Key

Description

1

LCD screen

13

Joystick co-ordinate system (axis select)

2

Stop switch

14

Joystick orientation

3

Speed override

15

Switch between orbital mode and head mode

4

Joystick enabled head mode (see '6' and '15')

16

CMM movement or rotary table

5

Probe disabled LED

17

F1 function

6

Joystick enabled LED

18

F4 function

7

Joystick control of CMM or rotary table (see '6' and '16')

19

F2 function

8

Bore teach

20

F3 function

9

3-axis joystick with push button

21

Engage servos

10

Joystick locks (three separate buttons)

22

Stop

11

Take point

23

Probe disabled (see ‘5')

12

Cancel point