Navigation
MCU environmental conditions
Indoor use | MCUlite-2 and MCU5-2: IP40 MCU W-2: IP30 |
|---|---|
Altitude | Up to 2000 m |
Operating temperature | +5 °C to +40 °C |
Storage temperature | MCUlite-2 and MCU5-2: -25 °C to +70 °C MCU W-2*: -20 °C to +60 °C |
Relative humidity | Relative humidity 80% maximum (non-condensing) for temperatures up to +31 °C Linear decrease to 50% at +40 °C |
* Storing the MCU W-2 battery at high temperatures is not recommended because it prematurely ages the battery. The maximum recommended times for storage of the MCU W-2 battery are:
- 1 week at +60 °C
- 1 month at +45 °C
- 6 months at +40 °C
- 12 months at +35 °C