Skip navigation

MCU (9W D plug)

It is highly recommended that the UCC BI is connected to the MCU using the cable provided with the MCU kit.

Connector details

The following is provided for information only:

This is a 9-pin 'D' plug suitable for connection to the MCU5, MCU5-2, MCU W, MCU W-2 or MCUlite-2 joystick.

UCC BI RS232 plug
Pin no.

Function

Description

1

0 V

Ground

2

RX -

RS422 recieve

3

RX +

RS422 recieve

4

TX +

RS422 transmit

5

Reserved

Reserved

6

+15 V

MCU supply

7

TX -

RS422 transmit

8

E-STOP_B

E-STOP chain

9

E-STOP_A

E-STOP chain

Shell

Screen

Screen