ISO10360

ISO10360

ISO10360 Geometrical product specifications GPS) - Acceptance and reverification tests for coordinate measuring machines (CMM)

Part 1: Vocabulary

Part 2: CMMs used for measuring linear dimensions

Part 3: CMMs with the axis of a rotary table as the fourth axis

Part 4: CMMs used in scanning measuring mode

Part 5: CMMs using single and multiple stylus contacting probing systems

Part 6: Estimation of errors in computing Gaussian associated features

Part 7: CMMs equipped with image probing systems

Length bar measurementDatum sphere calibration pointsScanning calibration pathsFixed multiple stylus probing system

 MPE E

 Volumetric length measuring error MPE E

 A set of 5 gauges has to be measured 3 times with one probing at each end, while the block is being aligned in 7 different directions in space.

  • All measuring results must fulfil the specification "E"

 MPE P

 Volumetric probing error MPE P

 A precision sphere has to be measured with 25 equally distributed probe points

  • P is the range of all radii (sphere form). (Rmax - Rmin = sphere form)

 MPE THP

 Volumetric scanning probing error MPE THP

A precision sphere is to be scanned with 4 defined lines

  • THP is the range of all radii (sphere form-scanning) (Rmax - Rmin = sphere form)

 Fixed multiple-stylus probing system error MF, MS, ML

  • A precision sphere is to be measured with a 5 probe-star (fixed probe head) or with 1 probe in 5 different orientations (revolving probe head), with 5 x 25 probing
  • Form, size and location error over all 125 probings