Skip navigation

IS1-2 safety

Warning triangle - yellow Where this symbol is displayed on the product the user must refer to the installation and user guide for information and safety advice.

If the equipment is used in a manner not specified by the manufacturer then the safety of the equipment may be impaired.

NOTE: Clean equipment with a dry cloth only.

Electrical requirements

The IS1-2 is powered from the ac mains supply via an IEC 320 connector. The operating voltage range of the unit is as follows:


100 V - 240 V ac +10%, -15%47 Hz - 66 Hz10 W maximum

Ensure that a suitable cable is always used that meet the requirements of the above operating conditions.

A standard IEC C13 cable assembly with a current rating of greater than 1 A must be used.

This equipment must be connected to a protective earth conductor via a three core mains (line) cable. The mains plug shall be inserted only into a socket outlet provided with a protective earth contact. The protective earth contact shall not be negated by the use of an extension cable without protective conductor.

WARNING: Risk of electric shock – Any interruption in the protective conductor may make the equipment dangerous. Make sure that the grounding requirements are strictly observed.

The IS1-2 is isolated from ac power by disconnection of the IEC mains connector on the rear panel. If any additional means of isolation is required, it must be specified and fitted by the machine manufacturer or the installer of the product. The isolator must be sited within easy reach of the CMM operator and comply with IEC61010 and any applicable national wiring regulations for the country of installation.