Electrical specification

All of the PICS signals are with respect to the 0 V pin 3 of the 9 pin ‘D' connector.

PDAMP, PPOFF, STOP

These are bi-directional active low signals that conform to TTL electrical levels.

If the CMM uses any of the signals as an input, it must use the appropriate resistor terminations and a Schmitt trigger receiver conforming to TTL levels, such as 74HCT14.

SYNC, HALT, ERROR

These signals are unidirectional active low signals that conform to TTL electrical levels.

If the CMM uses any of the signals as an input, it must use the appropriate resistor terminations and a Schmitt trigger receiver conforming to TTL levels, such as 74HCT14.

LED OFF

This signal passes through all products and is connected to the LED anode in the probe head or probe head controller. Any product can turn off the LED by connecting LED OFF to 0 V.

Termination resistors must not be used, but a series current limiting resistor of between 39 Ohms and 56 Ohms is strongly recommended.

0 V

This is the common reference for all other PICS signals.

Screen

The screen connection is between the shells of all the interconnection cables.

Suggested CMM controller terminations

Receiver circuit

For SYNC, HALT, ERROR signals.


PICs receiver circuit

Driver circuit

For READ signal.


PICs driver circuit


Bi-directional circuit

For PDAMP, PPOFF signals.


PICs bi-directional circuit

STOP circuit

For STOP signal.


PICs stop circuit

Drive circuits must be capable of sinking 15 mA, except STOP which must be capable of sinking 50 mA.

To ensure correct operation over the maximum recommended cable lengths, the output drivers must be capable of pulling down to less than 0.47 V.

The STOP driver must be capable of pulling down to less than 0.34 V.