Navigation
TP8 touch-trigger probe
Robust kinematic probe ideal for manual CMMs
- Large overtravel range
- Large adjustable trigger force range
- Shank mounted
- External cable
Dimensions
NOTE: Dimensions in mm (in).
Specification
Principal application | Robust universal DCC and manual CMMs |
Sense directions | 5-axis: ±X, ±Y, +Z |
Unidirectional repeatability maximum (2σ μm) (at stylus tip) | 0.5 μm (0.00002 in) |
Pre-travel variation 360° (XY plane) | ±1 μm (±0.00004 in) |
Weight (without shank) | 95 g (3.36 oz) |
Stylus range | M3 |
Stylus force range (adjustable) | 0.11 N - 0.3 N |
Stylus force (set by Renishaw) | 0.11 N - 0.13 N |
Stylus overtravel (typical) | XY plane: ±22° +Z axis: 5.5 mm (0.22 in) @ 0.11 N 2 mm (0.08 in) @ 0.3 N |
Mounting method | Shank |
Suitable interface | PI 7-3, PI 200-3, UCC |
Part number | |
TP8 probe only (no shank) | A-1311-0164 |
TP8 probe with MS1/T | A-1311-0239 |
TP8 probe with MS2 shank | A-1311-0232 |
TP8 probe kit I/L adjustment | A-1311-0151 |