Skip navigation

HCU2 hand control unit

Portable head drive and position display unit for use with the PHC10-3 PLUS motorised head controller

  • HCU2Compatible with the PHC10 range of head controllers to drive PH10 motorised probe heads to the required position
  • Enables the probe head to be used in a manual mode
  • Used for component set-up, operator-controlled inspection and teach cycle programming
  • 2-speed action (jog and sweep moves)
  • LCD showing head angle, system status and error analysis
  • Transmit button for teach cycle

Dimensions

HCU2 dimensions

NOTE: Dimensions in mm (in).

HCU2 labelled

Key

Description

1

LCD display

2

Beep on / off button

3

Probe functions button

4

Direction buttons

5

Transmit button



Part number

HCU2 hand control unit

A-5882-0010