Navigation
PI 200-3 probe interface
A dual purpose interface designed to process signals from the TP200 strain gauge probe and standard touch-trigger probes
Application - TP200, TP2, TP6, TP6A, TP20
- Autoselecting electronics within the interface allows exchange of these probes without any changes to the interface
Power supply | Interface: 24 Vdc 49 W provided by the Emerson PSU (DP4024N3M ac power adaptor) Card: internally from PHC10-3 PLUS |
---|---|
Current consumption at 240 V | Less than 250 mA |
Environment | |
Storage | -10 °C to +70 °C (+14 °F to +158 °F ) |
Operation | 0 °C to +50 °C (+32 °F to +122 °F ) |
Dimensions | |
Height | 44 mm (1.73 in) 1'U' high |
Width | 155 mm (5.75 in) 1/3 of a 19 in rack |
Depth | 180 mm (7.09 in) |
Weight (interface) | 1.25 kg (44.1 oz) |
Output | Interface: PICS (product interconnection system) or SSR (solid state relay) |
Output cabling | Refer to Renishaw subsidiary, distributor or CMM manufacturer |
![]() | |
![]() | |
![]() |
Part number | |
TP7M probe kits | |
TP7M probe kit | A-1073-0121 |
TP7M probe and stylus kit | A-1073-0123 |
TP7M EP probe kits | |
TP7M EP probe kit | A-1073-0261 |
TP7M EP probe and stylus kit | A-1073-0263 |
PI 7-3 probe interface | |
PI 7-3 probe interface for TP7M | A-5726-0100 |
PI 7-3 interface card for use with PHC10-3 PLUS | A-5726-0200 |
TP200 probe | |
TP200 body / sensor only | A-1207-0020 |
TP200 probe kits | |
TP200 kit 1 (including standard force stylus module) | A-1207-0001 |
TP200 kit 2 (including low force stylus module) | A-1207-0002 |
TP200B probe kits | |
TP200B kit 1 (including standard force stylus module) | A-1207-0055 |
TP200 stylus modules | |
TP200 standard force stylus module | A-1207-0010 |
TP200 low force stylus module | A-1207-0011 |
TP200 EO (extended overtravel) stylus module | A-1207-0012 |
TP200 probe interface | |
PI 200-3 probe interface for TP1, TP2, TP6, TP20 and TP200 | A-5707-0100 |
PI 200-3 interface card for use with PHC10-3 PLUS | A-5707-0200 |
SCR200 stylus changing rack | |
SCR200 rack for automatic stylus changing with TP200 (rack only) | A-1207-0031 |
SCR200 - active 6 port change rack for use with TP200 (includes 3 × standard force stylus modules) | A-1207-0030 |
SCR200 - active 6 port change rack for use with TP200 (includes 3 × low force stylus modules) | A-1207-0070 |
TP200 accessories | |
24 V PSU for PHC10-3 PLUS, PI 200-3 and PI 7-3 | P-EA02-0042 |
M12 location piece | M-1371-0298 |