Skip navigation

MCU W-2 manual control unit

MCU W-2 wireless manual control unit for use with Renishaw's range of UCC controllers

MCU W-2
  • Uses Bluetooth® radio modules:
    • Antenna gain - 2 dBi
    • Operating frequency - 2404 MHz to 2480 MHz
    • Modulation mode - GFSK
  • Maximum of 25 m range
  • Minimum eight hours between battery changes
  • Battery technology - Lithium ion
  • Power adaptor:
    • Input voltage - AC 100 V to 240 V, 50 Hz / 60 Hz, 1.7 A
    • Output voltage - DC 24 V, 1.67 A, 40 W

Cradle specification

  • The emergency stop function as part of a Performance Level B system as per BS EN ISO13849-1:2015 (or current version).
  • Power, pairing and spare battery status via LED indicators and an automatic charger for the spare battery.
  • Activation and de-activation key. If disabled and key removed, will prevent the CMM machine from being moved via the joystick.
  • Identification labels can be used to match paired joystick and cradle.

Dimensions

MCU W-2 dimensions

MCU W-2 cradle dimensions

NOTE: Dimensions in mm (in).

MCU W-2 visual guide


Key

Description

1

LCD screen

2

Stop switch

3

Speed override

4

Joystick enabled head mode (see '6' and '15')

5

Probe disabled LED

6

Joystick enabled LED

7

Joystick control of CMM or rotary table (see '6' and '16')

8

Bore teach

9

3-axis joystick with push button

10

Joystick locks (three separate buttons)

11

Take point

12

Cancel point

13

Joystick co-ordinate system (axis select)

14

Joystick orientation

15

Switch between orbital mode and head mode

16

CMM movement or rotary table

17

F1 function

18

F4 function

19

F2 function

20

F3 function

21

Engage servos

22

Stop

23

Probe disabled (see ‘5')




Part number
MCUlite-2 joystick kit
A-5331-0015
MCU5-2 joystick kit
A-5734-0100
MCU W-2 joystick kit (no batteries included)
A-5734-1200
MCU W battery × 2
A-5381-0095