Navigation
TP200 touch-trigger probe system
Electronic module-changing probes, using strain-gauge technology, for manual and DCC CMMs
The TP200 / TP200B are electronic probes using strain gauge technology, which gives higher accuracy than kinematic touch-trigger probes. They combine outstanding metrology performance with superior functionality to produce a highly versatile DCC CMM probing system, with excellent productivity.
Features and benefits
- Excellent repeatability and precision 3D form measurement
- Rapid exchange between stylus configurations without the need to re-calibrate
- 6-way measuring capability (±X, ±Y, ±Z)
- Zero reseat errors and no lobing effect
- Suitable for intensive 'peck' or 'stitch' scanning
- Stylus reach up to 100 mm (3.99 in) GF range
- Module life of more than 10 million triggers
- Compatible with the full range of Renishaw probe heads and accessories
Dimensions
NOTE: Dimensions in mm (in).
Specification
TP200 | TP200B | |
Principal application | DCC CMM where high accuracy is required | As TP200 but where 'air trigger'* events occur |
Sense directions | 6-axis: ±X, ±Y, ±Z | As TP200 |
Unidirectional repeatability (2σ µm) | ||
Trigger level 1 | 0.4 µm (0.000016 in) | As TP200 |
Trigger level 2 | 0.5 µm (0.00002 in) | As TP200 |
XY (2D) form measurement deviation | ||
Trigger level 1 | ±0.8 µm (0.000032 in) | ±1 µm (0.00004 in) |
Trigger level 2 | ±0.9 µm (0.000036 in) | ±1.2 µm (0.000047 in) |
XYZ (3D) form measurement deviation | ||
Trigger level 1 | ±1 µm (0.00004 in) | ±2.5 µm (0.0001 in) |
Trigger level 2 | ±1.40 µm (0.000056 in) | ±4 µm (0.00016 in) |
Repeatability of stylus change | ||
With SCR200 | ±0.50 µm (0.00002 in) max | As TP200 |
Manual | ±1 µm (0.00004 in) max | As TP200 |
Trigger force (at stylus tip) | ||
XY plane - all modules | 0.02 N | As TP200 |
Z-axis - all modules | 0.07 N | As TP200 |
Overtravel force (@ 0.5 mm displacement) | ||
XY plane - SF / EO module | 0.2 N to 0.4 N | As TP200 |
XY plane -LF module | 0.1 N to 0.15 N | As TP200 |
Z-axis - SF / EO module | 4.90 N | As TP200 |
Z-axis -LF module | 1.60 N | As TP200 |
Weight (probe sensor and module) | 22 g (0.78 oz) | As TP200 |
Maximum extension (if on PH10 series head) | 300 mm (11.81 in) | As TP200 |
Maximum recommended stylus length (M2 styli range) | ||
SF / EO module | 50 mm (1.97 in) steel to 100 mm (3.94 in) GF | As TP200 |
LF module | 20 mm (0.79 in) steel to 50 mm (1.97 in) GF | As TP200 |
Mounting method | M8 thread | As TP200 |
Suitable interface | PI 200-3, UCC | As TP200 |
Stylus module changing rack | SCR200 | SCR200 |
Stylus range | M2 | As TP200 |
Above data applies for test conditions as follows: Stylus length 50 mm (1.97 in), stylus velocity 480 mm/min (1.57 ft/min).
* Air trigger (or false trigger). The TP200B reduces probe triggers that may be caused by vibrations.
Part number | |
TP200 probe | |
TP200 body / sensor only | A-1207-0020 |
TP200 probe kits | |
TP200 kit 1 (including standard force stylus module) | A-1207-0001 |
TP200 kit 2 (including low force stylus module) | A-1207-0002 |
TP200B probe kits | |
TP200B kit 1 (including standard force stylus module) | A-1207-0055 |
TP200 stylus modules | |
TP200 standard force stylus module | A-1207-0010 |
TP200 low force stylus module | A-1207-0011 |
TP200 EO (extended overtravel) stylus module | A-1207-0012 |
TP200 probe interface | |
PI 200-3 probe interface for TP1, TP2, TP6, TP20 and TP200 | A-5707-0100 |
PI 200-3 interface card for use with PHC10-3 PLUS | A-5707-0200 |
SCR200 stylus changing rack | |
SCR200 rack for automatic stylus changing with TP200 (rack only) | A-1207-0031 |
SCR200 - active 6 port change rack for use with TP200 (includes 3 × standard force stylus modules) | A-1207-0030 |
SCR200 - active 6 port change rack for use with TP200 (includes 3 × low force stylus modules) | A-1207-0070 |
TP200 accessories | |
24 V PSU for PHC10-3 PLUS, PI 200-3 and PI 7-3 | P-PW01-0067 |
M12 location piece | M-1371-0298 |