Navigation
MCUlite-2 manual control unit
Basic low cost joystick for 3-axis CMM without an LCD
Compatible with the range of Renishaw CMM controllers and incorporates all the functionality of the HCU2 hand controller for motorised head
- Controls motion of CMM axes
- Indexes the motorised head and rotary table
- Has a system menu for navigating the operating software
- Handheld or table mounted operation
Dimensions

NOTE: Dimensions in mm (in).

Key | Description |
1 | Probe disabled LED (red) |
2 | MCU status LED (tri-colour) |
3 | Emergency stop |
4 | Speed override |
5 | Slow speed enable buttons |
6 | Fast speed enable buttons |
7 | 3-axis joystick |
8 | Joystick locks (three separate buttons) |
9 | Probe disable button |
10 | Servo engage button |
11 | Take point / cancel last point button |
12 | F1 function button |
13 | F2 function button |
14 | Head enable |
Part number | |
MCUlite-2 joystick kit | A-5331-0015 |
MCU5-2 joystick kit | A-5734-0100 |
MCU W-2 joystick kit (no batteries included) | A-5734-1200 |
MCU W battery × 2 | A-5381-0095 |